Socket
R20-18x27 / 7
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Housing
Collar diameter | 20 mm |
---|
Fitting
Bolt diameter | 18 mm |
---|---|
Bolt length | 27 mm |
Core attributes
Load capacity Static | 60 KG |
---|---|
Load capacity at 3 km/h | 30 KG |
Overall height | 5.5 mm |
Overall weight | 0 KG |
Product name | Socket |