Puretech
PVR200x50-Ø25
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Polypropylene |
---|---|
Tread material | Solid rubber, black |
Bearing | Roller bearing |
Tread | Soft tread |
Wheel color | Graphite black (RAL9011) |
Wheel diameter | 200 mm |
Tread width | 50 mm |
Axle hole diameter | 25 mm |
Hub length | 58 mm |
Wheel width | 50 mm |
Hardness of tread (A) | 80 Shore A |
Core attributes
Product name | Puretech |
---|---|
Standard | EN12532 - Transport Equipment |
Load capacity at 3 km/h | 205 KG |
Load capacity at 4 km/h | 205 KG |
Load capacity Static | 410 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall weight | 1.17 KG |