Puretech
Directional lock 3471
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
Product name | Puretech |
---|---|
Temperature range (Minimum) | -40 °C |
Temperature range (Maximum) | 80 °C |
Overall weight | 0.25 KG |
detail.cadService.headlineNoFilesAvailable
Product name | Puretech |
---|---|
Temperature range (Minimum) | -40 °C |
Temperature range (Maximum) | 80 °C |
Overall weight | 0.25 KG |