Omikron
9258STP300P65
Core attributes
Applications | Aeronautics, Heavy Transport Solutions |
---|---|
Product name | Omikron |
Product type | Fixed castor |
Standard | EN12533 - Heavy Duty Castors |
Load capacity at 3 km/h | 2600 KG |
Load capacity at 4 km/h | 3120 KG |
Load capacity at 6 km/h | 2600 KG |
Load capacity Static | 5200 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall height | 370 mm |
Overall weight | 31.15 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Cast iron, or iron forged, heavy |
---|---|
Fork shape | Straight |
Wheel
Body material | Sheet steel, heavy |
---|---|
Tread material | Polyurethane, casted |
Bearing | Precision ball bearing |
Tread | Soft tread |
Wheel diameter | 300 mm |
Tread width | 100 mm |
Hardness of tread (A) | 92 Shore A |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate length | 200 mm |
Plate width | 160 mm |
Plate hole length (Maximum) | 160 mm |
Plate hole width (Maximum) | 120 mm |
Plate hole diameter | 15 mm |