Omikron
9250FTP400P66
Core attributes
Applications | Aeronautics, Heavy Transport Solutions |
---|---|
Product name | Omikron |
Product type | Swivel castor |
Standard | EN12533 - Heavy Duty Castors |
Load capacity at 3 km/h | 3200 KG |
Load capacity at 4 km/h | 3840 KG |
Load capacity at 6 km/h | 3200 KG |
Load capacity Static | 6400 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall height | 470 mm |
Overall weight | 49.02 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Cast iron, or iron forged, heavy |
---|---|
Fork shape | Straight |
Swivel bearing | Deep-groove ball thrust roller bearing |
Offset | 115 mm |
Swivel radius | 315 mm |
Swivel Interference | 630 mm |
Wheel
Body material | Casting |
---|---|
Tread material | Polyurethane, casted |
Bearing | Precision ball bearing |
Tread | Soft tread |
Wheel diameter | 400 mm |
Tread width | 100 mm |
Hardness of tread (A) | 92 Shore A |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate length | 250 mm |
Plate width | 200 mm |
Plate hole length (Maximum) | 210 mm |
Plate hole width (Maximum) | 160 mm |
Plate hole diameter | 17 mm |