Omikron twin
9958FTP200P68
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Cast iron, or iron forged, heavy |
---|---|
Fork shape | Twin wheel housing |
Color | Transparent coating, Transparent coating |
Dome diameter | 235 mm |
Wheel
Body material | Casting |
---|---|
Tread material | Polyurethane, casted |
Bearing | Precision ball bearing |
Tread | Soft tread |
Wheel color | Honey yellow (RAL1005) |
Wheel diameter | 200 mm |
Tread width | 80 mm |
Wheel width | 80 mm |
Hardness of tread (A) | 92 Shore A |
Hardness of tread (D) | 42 Shore D |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate length | 270 mm |
Plate width | 250 mm |
Plate hole length (Maximum) | 210 mm |
Plate hole width (Maximum) | 230 mm |
Plate hole diameter | 17 mm |
Core attributes
Product name | Omikron twin |
---|---|
Product type | Fixed castor |
Standard | EN12533 - Heavy Duty Castors |
Load capacity at 3 km/h | 2800 KG |
Load capacity at 4 km/h | 3360 KG |
Load capacity at 6 km/h | 2800 KG |
Load capacity Static | 5600 KG |
Temperature range (Minimum) | -10 °C |
Temperature range (Maximum) | 60 °C |
Overall height | 315 mm |
Overall width | 272 mm |
Overall weight | 30.35 KG |