Novatech
ITP125x50-Ø20 flat
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Aluminium |
---|---|
Tread material | Polyurethane, casted |
Bearing | Precision ball bearing |
Tread | Soft tread |
Wheel diameter | 125 mm |
Tread width | 50 mm |
Axle hole diameter | 20 mm |
Hub length | 60 mm |
Hardness of tread (A) | 92 Shore A |
Hardness of tread (D) | 42 Shore D |
Core attributes
Product name | Novatech |
---|---|
Product type | Wheel |
Standard | EN12532 - Transport Equipment |
Load capacity at 3 km/h | 500 KG |
Load capacity at 4 km/h | 500 KG |
Load capacity at 6 km/h | 400 KG |
Load capacity Static | 1000 KG |
Temperature range (Minimum) | -10 °C |
Temperature range (Maximum) | 60 °C |
Overall weight | 0.85 KG |