Novatech
FTP200x80-Ø25 HL90
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Casting |
---|---|
Tread material | Polyurethane, casted |
Bearing | Precision ball bearing |
Tread | Soft tread |
Wheel diameter | 200 mm |
Tread width | 80 mm |
Axle hole diameter | 25 mm |
Hub length | 90 mm |
Hardness of tread (A) | 92 Shore A |
Core attributes
Product name | Novatech |
---|---|
Product type | Wheel |
Standard | EN12533 - Heavy Duty Castors |
Load capacity at 3 km/h | 1400 KG |
Load capacity at 4 km/h | 1680 KG |
Load capacity at 6 km/h | 1400 KG |
Load capacity Static | 2800 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall weight | 7.06 KG |