Maxtech
XSC150x32-Ø8
Core attributes
Applications | Industrial Consumer, Machinery & Workshop Equipment, Professional Cleaning Carts, Shopping Trolleys, Sterilization |
---|---|
Product name | Maxtech |
Product type | Wheel |
Special features | Electric conductive, Stainless |
Standard | EN12530 - Devices Castors |
Load capacity at 3 km/h | 160 KG |
Load capacity Static | 320 KG |
Temperature range (Minimum) | -25 °C |
Temperature range (Maximum) | 80 °C |
Overall weight | 0.45 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Polyamide, electric conductive |
---|---|
Tread material | Polyurethane, injected, electric-conductive |
Bearing | Precision ball bearing, stainless |
Tread | Soft tread |
Wheel diameter | 150 mm |
Tread width | 32 mm |
Axle hole diameter | 8.3 mm |
Hub length | 36.5 mm |
Hardness of tread (A) | 91 Shore A |
Hardness of tread (D) | 40 Shore D |