Maxtech
XSC100x32-Ø8
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Polyamide, electric conductive |
---|---|
Tread material | Polyurethane, injected, electric-conductive |
Bearing | Precision ball bearing, stainless |
Tread | Soft tread |
Wheel diameter | 100 mm |
Tread width | 32 mm |
Axle hole diameter | 8.3 mm |
Hub length | 36.5 mm |
Hardness of tread (D) | 40 Shore D |
Core attributes
Product name | Maxtech |
---|---|
Product type | Wheel |
Special features | Electric conductive, Stainless |
Standard | EN12530 - Devices Castors |
Load capacity at 3 km/h | 150 KG |
Load capacity Static | 300 KG |
Temperature range (Minimum) | -25 °C |
Temperature range (Maximum) | 80 °C |
Overall weight | 0.24 KG |