Maxtech
UAR100x32-Ø12 HL34,9
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
Applications | Industrial Consumer, Machinery & Workshop Equipment, Professional Cleaning Carts, Shopping Trolleys, Sterilization |
---|---|
Product name | Maxtech |
Standard | EN12532 - Transport Equipment |
Load capacity at 3 km/h | 100 KG |
Load capacity at 4 km/h | 100 KG |
Load capacity Static | 200 KG |
Temperature range (Minimum) | -25 °C |
Temperature range (Maximum) | 80 °C |
Overall weight | 0.2 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Polyamide |
---|---|
Tread material | Polyurethane, injected |
Bearing | Roller bearing |
Tread | Soft tread |
Wheel color | Silver grey (RAL7001) |
Wheel diameter | 100 mm |
Tread width | 32 mm |
Axle hole diameter | 12 mm |
Hub length | 34.9 mm |
Wheel width | 32 mm |
Hardness of tread (A) | 91 Shore A |
Hardness of tread (D) | 40 Shore D |