Maxtech
UAI050x20-Ø6
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
Applications | Industrial Consumer, Machinery & Workshop Equipment, Professional Cleaning Carts, Shopping Trolleys, Sterilization |
---|---|
Product name | Maxtech |
Product type | Wheel |
Standard | EN12530 - Devices Castors |
Load capacity at 3 km/h | 50 KG |
Load capacity Static | 100 KG |
Temperature range (Minimum) | -40 °C |
Temperature range (Maximum) | 80 °C |
Overall weight | 0.03 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Polyamide |
---|---|
Tread material | Polyurethane, injected |
Bearing | Plain bearing with spacer tube |
Tread | Soft tread |
Wheel diameter | 50 mm |
Tread width | 20 mm |
Axle hole diameter | 6 mm |
Hub length | 21.5 mm |
Hardness of tread (D) | 40 Shore D |