Kappa
9682FTP125P63
Core attributes
Applications | Aeronautics, Automotive, Hardware Dealer, Heavy Transport Solutions |
---|---|
Product name | Kappa |
Product type | Swivel castor with total lock, head end of castor |
Standard | EN12533 - Heavy Duty Castors |
Load capacity at 3 km/h | 550 KG |
Load capacity at 4 km/h | 660 KG |
Load capacity at 6 km/h | 550 KG |
Load capacity Static | 1100 KG |
Temperature range (Minimum) | -10 °C |
Temperature range (Maximum) | 60 °C |
Overall height | 170 mm |
Overall width | 116 mm |
Overall weight | 5.48 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Cast iron, or iron forged, heavy |
---|---|
Fork shape | Broad, reinforced |
Swivel bearing | Two ball races, reinforced or stainless |
Color | Blue passivated |
Offset | 48 mm |
Swivel radius | 112.5 mm |
Swivel Interference | 225 mm |
Dome diameter | 111 mm |
Wheel
Body material | Casting |
---|---|
Tread material | Polyurethane, casted |
Bearing | Precision ball bearing |
Tread | Soft tread |
Wheel color | Honey yellow (RAL1005) |
Wheel diameter | 125 mm |
Tread width | 50 mm |
Wheel width | 50 mm |
Hardness of tread (A) | 92 Shore A |
Hardness of tread (D) | 42 Shore D |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate length | 135 mm |
Plate width | 110 mm |
Plate hole length (Minimum) | 75 mm |
Plate hole length (Maximum) | 80 mm |
Plate hole width (Minimum) | 75 mm |
Plate hole width (Maximum) | 105 mm |
Plate hole diameter | 11 mm |