Kappa
9680FTP300P64
Core attributes
Applications | Aeronautics, Automotive, Hardware Dealer, Heavy Transport Solutions |
---|---|
Product name | Kappa |
Product type | Swivel castor |
Standard | EN12533 - Heavy Duty Castors |
Load capacity at 4 km/h | 2400 KG |
Load capacity at 6 km/h | 2000 KG |
Load capacity Static | 4000 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall height | 355 mm |
Overall weight | 19.48 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Cast iron, or iron forged, heavy |
---|---|
Fork shape | Broad, reinforced |
Swivel bearing | Two ball races, reinforced or stainless |
Offset | 70 mm |
Swivel radius | 220 mm |
Swivel Interference | 440 mm |
Wheel
Body material | Casting |
---|---|
Tread material | Polyurethane, casted |
Bearing | Precision ball bearing |
Tread | Soft tread |
Wheel diameter | 300 mm |
Tread width | 80 mm |
Hardness of tread (A) | 92 Shore A |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate length | 175 mm |
Plate width | 140 mm |
Plate hole length (Maximum) | 140 mm |
Plate hole width (Maximum) | 105 mm |
Plate hole diameter | 15 mm |