Kappa load
9658FTP250P64
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Cast iron, or iron forged, heavy |
---|---|
Fork shape | Broad, reinforced |
Wheel
Body material | Casting |
---|---|
Tread material | Polyurethane, casted |
Bearing | Precision ball bearing |
Tread | Soft tread |
Wheel diameter | 250 mm |
Tread width | 80 mm |
Hardness of tread (A) | 92 Shore A |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate length | 175 mm |
Plate width | 140 mm |
Plate hole length (Maximum) | 140 mm |
Plate hole width (Maximum) | 105 mm |
Plate hole diameter | 15 mm |
Core attributes
Product name | Kappa load |
---|---|
Product type | Fixed castor |
Standard | EN12533 - Heavy Duty Castors |
Load capacity at 3 km/h | 1800 KG |
Load capacity at 4 km/h | 2160 KG |
Load capacity at 6 km/h | 1800 KG |
Load capacity Static | 3600 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall height | 305 mm |
Overall weight | 16.68 KG |