Kappa load
9650TOO160P63
Core attributes
Applications | Heavy Transport Solutions |
---|---|
Product name | Kappa load |
Product type | Swivel castor |
Standard | EN12533 - Heavy Duty Castors |
Load capacity at 4 km/h | 1020 KG |
Load capacity at 6 km/h | 850 KG |
Load capacity Static | 1700 KG |
Temperature range (Minimum) | -40 °C |
Temperature range (Maximum) | 80 °C |
Overall height | 205 mm |
Overall weight | 4 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Cast iron, or iron forged, heavy |
---|---|
Fork shape | Broad, reinforced |
Swivel bearing | Deep-groove ball thrust roller bearing |
Offset | 58 mm |
Swivel radius | 138 mm |
Swivel Interference | 276 mm |
Wheel
Body material | Polyamide, heavy |
---|---|
Tread material | Identical with wheel body |
Bearing | Plain bearing |
Tread | Hard tread |
Wheel diameter | 160 mm |
Tread width | 50 mm |
Hardness of tread (D) | 75 Shore D |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate length | 135 mm |
Plate width | 110 mm |
Plate hole length (Maximum) | 105 mm |
Plate hole width (Minimum) | 75 mm |
Plate hole width (Maximum) | 80 mm |
Plate hole diameter | 11 mm |