Integral
2044UAP150R26-28S45 4xM8
Core attributes
Applications | Industrial Consumer, Medical Beds & Stretchers, Medical Institutions |
---|---|
Product name | Integral |
Product type | Swivel castor with central, total or directional lock |
Standard | EN12531 - Hospital Bed Castors |
Load capacity at 3 km/h | 150 KG |
Load capacity at 4 km/h | 150 KG |
Load capacity Static | 450 KG |
Temperature range (Minimum) | -25 °C |
Temperature range (Maximum) | 80 °C |
Overall height | 183 mm |
Overall width | 62 mm |
Overall weight | 0.99 KG |
Certification | Tested and monitored by TÜV Süd |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Steel sheet, medium |
---|---|
Fork shape | Closed |
Swivel bearing | Precision ball bearing |
Color | Grey white (RAL9002), Grey white (RAL9002) |
Offset | 40 mm |
Swivel radius | 115 mm |
Swivel Interference | 230 mm |
Dome diameter | 62 mm |
Wheel
Body material | Polyamide |
---|---|
Tread material | Polyurethane, injected |
Bearing | Precision ball bearing |
Tread color | Slate grey (RAL7015), Slate grey (RAL7015) |
Tread | Soft tread |
Wheel color | Slate grey (RAL7015) |
Wheel diameter | 150 mm |
Tread width | 32 mm |
Wheel width | 32 mm |
Hardness of tread (A) | 92 Shore A |
Hardness of tread (D) | 42 Shore D |
Fitting
Fitting type | Stem with cam hole for profile bars |
---|---|
Bolt diameter | 28 mm |
Bolt length | 96 mm |
Bolt thread position | 19 mm |
Bolt mounting holes quantity | 4 |