Integral smart
1040UAP100R36-32 S35 RAL9011
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Steel sheet, light |
---|---|
Fork shape | Closed |
Swivel bearing | Precision ball bearing |
Offset | 40 mm |
Swivel radius | 90 mm |
Swivel Interference | 180 mm |
Wheel
Body material | Polyamide |
---|---|
Tread material | Polyurethane, injected |
Bearing | Precision ball bearing |
Tread | Soft tread |
Wheel diameter | 100 mm |
Tread width | 32 mm |
Hardness of tread (D) | 42 Shore D |
Fitting
Fitting type | Stem with cam hole for profile bars, short version |
---|---|
Bolt diameter | 32 mm |
Bolt length | 50 mm |
Core attributes
Product name | Integral smart |
---|---|
Product type | Swivel castor with central, total lock |
Standard | similar EN12531- Hospital Bed Castors |
Load capacity at 3 km/h | 100 KG |
Load capacity at 4 km/h | 100 KG |
Load capacity Static | 300 KG |
Temperature range (Minimum) | -30 °C |
Temperature range (Maximum) | 80 °C |
Overall height | 130 mm |
Overall width | 62 mm |
Overall weight | 0.98 KG |
Certification | Tested and monitored by TÜV Süd |