ICS
5327XSX100R05-18x62
Core attributes
Applications | Medical Carts |
---|---|
Product name | ICS |
Product type | Swivel castor with total lock |
Special features | Electric conductive |
Standard | EN12530 - Devices Castors |
Load capacity at 3 km/h | 100 KG |
Load capacity Static | 200 KG |
Temperature range (Minimum) | -10 °C |
Temperature range (Maximum) | 40 °C |
Overall height | 137 mm |
Overall weight | 0.62 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Polyamide |
---|---|
Fork shape | Slim |
Swivel bearing | Stem, swiveling |
Offset | 37 mm |
Swivel Interference | 240 mm |
Wheel
Body material | Polyamide, electric conductive |
---|---|
Tread material | Polyurethane, injected, electric-conductive |
Bearing | Precision ball bearing, sealed |
Tread | Soft tread |
Wheel diameter | 100 mm |
Tread width | 32 mm |
Hardness of tread (D) | 40 Shore D |
Fitting
Fitting type | Solid stem, round |
---|---|
Bolt diameter | 18 mm |
Bolt length | 62 mm |