ICS
5327PJP125S70
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Polyamide |
---|---|
Fork shape | Slim |
Swivel bearing | Stem, swiveling |
Offset | 38 mm |
Swivel Interference | 259 mm |
Wheel
Body material | Polypropylene |
---|---|
Tread material | Thermoplastic rubber |
Bearing | Precision ball bearing |
Tread | Soft tread |
Wheel diameter | 125 mm |
Tread width | 32 mm |
Hardness of tread (A) | 87 Shore A |
Fitting
Fitting type | Threaded stem with hexagon neck, top |
---|---|
Stem length | 17 mm |
Core attributes
Product name | ICS |
---|---|
Product type | Swivel castor with total lock |
Standard | EN12530 - Devices Castors |
Load capacity at 3 km/h | 100 KG |
Load capacity Static | 200 KG |
Temperature range (Minimum) | -10 °C |
Temperature range (Maximum) | 40 °C |
Overall height | 162 mm |
Overall weight | 0.57 KG |