Elastech
UEP125x40-Ø8
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Polyamide |
---|---|
Tread material | Elastic tire, black, vulcanized |
Bearing | Precision ball bearing |
Tread | Soft tread |
Wheel diameter | 125 mm |
Tread width | 40 mm |
Axle hole diameter | 8.3 mm |
Hub length | 45 mm |
Hardness of tread (A) | 63 Shore A |
Core attributes
Product name | Elastech |
---|---|
Product type | Wheel |
Standard | EN12532 - Transport Equipment |
Load capacity at 4 km/h | 250 KG |
Load capacity Static | 500 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 80 °C |
Overall weight | 0.46 KG |