E-Drive
EDMZ310 3m
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Roll performance | Operating behavior unrated |
---|---|
Movement noise | Moving noise unrated |
Attrition | Abrasion resistance unrated |
Corrosion resistance | Corrosion resistance unrated |
Housing
Material | Electric |
---|---|
Fork shape | Drive |
Core attributes
Applications | Professional Cleaning Carts |
---|---|
Product name | E-Drive |
Product type | Accessory |
Overall weight | 0.91 KG |