Duratech
UOO080x34-Ø12
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Polyamide |
---|---|
Tread material | Identical with wheel body |
Bearing | Plain bearing |
Tread | Hard tread |
Wheel diameter | 80 mm |
Tread width | 34 mm |
Axle hole diameter | 12.1 mm |
Hub length | 44.4 mm |
Hardness of tread (D) | 75 Shore D |
Core attributes
Product name | Duratech |
---|---|
Product type | Wheel |
Standard | EN12532 - Transport Equipment |
Load capacity at 3 km/h | 200 KG |
Load capacity at 4 km/h | 200 KG |
Load capacity Static | 400 KG |
Temperature range (Minimum) | -40 °C |
Temperature range (Maximum) | 80 °C |
Overall weight | 0.08 KG |