Duratech
TOP160x50-Ø20
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Polyamide, heavy |
---|---|
Tread material | Identical with wheel body |
Bearing | Precision ball bearing |
Tread | Hard tread |
Wheel color | Natural white |
Wheel diameter | 160 mm |
Tread width | 50 mm |
Axle hole diameter | 20 mm |
Hub length | 60 mm |
Wheel width | 50 mm |
Hardness of tread (D) | 75 Shore D |
Bearing type | 6204 |
Core attributes
Product name | Duratech |
---|---|
Standard | EN12533 - Heavy Duty Castors |
Load capacity at 3 km/h | 850 KG |
Load capacity at 4 km/h | 1020 KG |
Load capacity at 6 km/h | 850 KG |
Load capacity Static | 1700 KG |
Temperature range (Minimum) | -40 °C |
Temperature range (Maximum) | 80 °C |
Overall weight | 1.14 KG |