Duratech
TOP125x50-Ø20
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
Applications | Hardware Dealer, Heavy Transport Solutions, Industrial Consumer, Professional Cleaning Carts |
---|---|
Product name | Duratech |
Product type | Wheel |
Standard | EN12533 - Heavy Duty Castors |
Load capacity at 3 km/h | 700 KG |
Load capacity at 4 km/h | 840 KG |
Load capacity at 6 km/h | 700 KG |
Load capacity Static | 1400 KG |
Temperature range (Minimum) | -40 °C |
Temperature range (Maximum) | 80 °C |
Overall weight | 0.81 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Polyamide, heavy |
---|---|
Tread material | Identical with wheel body |
Bearing | Precision ball bearing |
Tread | Hard tread |
Wheel diameter | 125 mm |
Tread width | 50 mm |
Axle hole diameter | 20 mm |
Hub length | 60 mm |
Hardness of tread (D) | 75 Shore D |
Bearing type | 6204 |