Delta twin
9940ETP065P41-100x100
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
Applications | Automotive, Hardware Dealer, Heavy Transport Solutions |
---|---|
Product name | Delta twin |
Product type | Swivel castor |
Standard | EN12532 - Transport Equipment |
Load capacity at 3 km/h | 400 KG |
Load capacity at 4 km/h | 400 KG |
Load capacity Static | 800 KG |
Temperature range (Minimum) | -30 °C |
Temperature range (Maximum) | 60 °C |
Overall height | 111.5 mm |
Overall width | 92 mm |
Overall weight | 1.93 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Cast iron, or iron forged, heavy |
---|---|
Fork shape | Twin wheel housing |
Swivel bearing | Precision ball bearing |
Color | Transparent coating, Transparent coating |
Offset | 25 mm |
Swivel radius | 62 mm |
Swivel Interference | 124 mm |
Dome diameter | 73 mm |
Wheel
Body material | Steel, iron |
---|---|
Tread material | Polyurethane, casted |
Bearing | Precision ball bearing |
Tread | Soft tread |
Wheel color | Honey yellow (RAL1005) |
Wheel diameter | 65 mm |
Tread width | 30 mm |
Wheel width | 30 mm |
Hardness of tread (A) | 92 Shore A |
Hardness of tread (D) | 42 Shore D |
Fitting
Fitting type | Square plate |
---|---|
Plate length | 100 mm |
Plate width | 100 mm |
Plate hole length (Minimum) | 63 mm |
Plate hole length (Maximum) | 78 mm |
Plate hole width (Minimum) | 63 mm |
Plate hole width (Maximum) | 78 mm |
Plate hole diameter | 10.5 mm |