Compacta
2198UOI045P60-67x24
Core attributes
Applications | Hardware Dealer, Shopping Trolleys, Trading |
---|---|
Product name | Compacta |
Product type | Fixed castor |
Standard | EN12528 - Furniture Castors |
Load capacity at 3 km/h | 40 KG |
Load capacity Static | 80 KG |
Temperature range (Minimum) | -25 °C |
Temperature range (Maximum) | 80 °C |
Overall height | 48.5 mm |
Overall width | 20 mm |
Overall weight | 0.06 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Steel sheet, medium |
---|---|
Fork shape | Angular |
Color | Blue passivated |
Dome diameter | 20 mm |
Wheel
Body material | Polyamide |
---|---|
Tread material | Identical with wheel body |
Bearing | Plain bearing with spacer tube |
Tread | Hard tread |
Wheel color | Graphite black (RAL9011) |
Wheel diameter | 45 mm |
Tread width | 18 mm |
Wheel width | 18 mm |
Hardness of tread (D) | 75 Shore D |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate length | 67 mm |
Plate width | 24 mm |
Plate hole length (Maximum) | 54 mm |
Plate hole width (Maximum) | 54 mm |
Plate hole diameter | 5.3 mm |