Compacta
1438PVH050P60-67x48
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Performance
Roll performance | Operating behavior well |
---|---|
Movement noise | Moving noise well |
Attrition | Abrasion resistance well |
Corrosion resistance | Corrosion resistance well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Material | Steel sheet, light |
---|---|
Fork shape | Broad |
Wheel
Body material | Polypropylene |
---|---|
Tread material | Solid rubber, black |
Bearing | Plain bearing |
Tread | Soft tread |
Diameter | 50 mm |
Wheel diameter | 50 mm |
Tread width | 21 mm |
Hardness of tread (A) | 85 Shore A |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate length | 67 mm |
Plate width | 48 mm |
Plate hole length (Maximum) | 55 mm |
Plate hole width (Maximum) | 30 mm |
Plate hole diameter | 6 mm |
Core attributes
Applications | Hardware Dealer |
---|---|
Product name | Compacta |
Product type | Fixed castor |
Standard | EN12528 - Furniture Castors |
Load capacity at 3 km/h | 40 KG |
Load capacity Static | 80 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall height | 65 mm |
Overall weight | 0.14 KG |