Compacta
1430PVH065P60-75x60
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Steel sheet, light |
---|---|
Fork shape | Broad |
Swivel bearing | One ball race |
Offset | 25 mm |
Swivel radius | 57.5 mm |
Swivel Interference | 115 mm |
Wheel
Body material | Polypropylene |
---|---|
Tread material | Solid rubber, black |
Bearing | Plain bearing |
Tread | Soft tread |
Wheel diameter | 65 mm |
Tread width | 25 mm |
Hardness of tread (A) | 85 Shore A |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate length | 75 mm |
Plate width | 60 mm |
Plate hole length (Maximum) | 55 mm |
Plate hole width (Maximum) | 40 mm |
Plate hole diameter | 7 mm |
Core attributes
Product name | Compacta |
---|---|
Product type | Swivel castor |
Standard | EN12528 - Furniture Castors |
Load capacity at 3 km/h | 40 KG |
Load capacity Static | 80 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall height | 85 mm |
Overall weight | 0.14 KG |