Compacta
1430POI038P60-46x38
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
Applications | Hardware Dealer, Shopping Trolleys, Trading |
---|---|
Product name | Compacta |
Product type | Swivel castor |
Standard | EN12528 - Furniture Castors |
Load capacity at 3 km/h | 25 KG |
Load capacity Static | 50 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall height | 50.5 mm |
Overall width | 32 mm |
Overall weight | 0.07 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Steel sheet, light |
---|---|
Fork shape | Broad |
Swivel bearing | One ball race |
Color | Blue passivated |
Offset | 13 mm |
Swivel radius | 32 mm |
Swivel Interference | 64 mm |
Dome diameter | 32 mm |
Wheel
Body material | Polypropylene |
---|---|
Tread material | Identical with wheel body |
Bearing | Plain bearing with spacer tube |
Tread | Hard tread |
Wheel color | Graphite black (RAL9011) |
Wheel diameter | 38 mm |
Tread width | 16 mm |
Wheel width | 16 mm |
Hardness of tread (D) | 65 Shore D |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate length | 46 mm |
Plate width | 38 mm |
Plate hole length (Maximum) | 28 mm |
Plate hole width (Maximum) | 36 mm |
Plate hole diameter | 5.3 mm |