Bushing
R48-36-Ø28
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Performance
Corrosion resistance | Corrosion resistance well |
---|
Corrosion resistance |
---|
Fitting
Fitting type | Reducing bushing, square |
---|---|
Bolt diameter | 28 mm |
Bolt length | 60 mm |
Core attributes
Product name | Bushing |
---|---|
Product type | Accessory |
Overall weight | 0.05 KG |