Bushing
R08-Ø22-Ø18
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Performance
Corrosion resistance |
---|
Fitting
Fitting type | Reducing bushing, round |
---|---|
Bolt diameter | 18 mm |
Bolt length | 62 mm |
Core attributes
Product name | Bushing |
---|---|
Product type | Accessory |
Overall weight | 0.01 KG |