Basetech
POR125x40-Ø12 HL44,4
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
Applications | Hardware Dealer |
---|---|
Product name | Basetech |
Product type | Wheel |
Standard | EN12532 - Transport Equipment |
Load capacity at 3 km/h | 200 KG |
Load capacity at 4 km/h | 200 KG |
Load capacity Static | 400 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall weight | 0.2 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Polypropylene |
---|---|
Tread material | Identical with wheel body |
Bearing | Roller bearing |
Tread | Hard tread |
Wheel diameter | 125 mm |
Tread width | 40 mm |
Axle hole diameter | 12 mm |
Hub length | 44.4 mm |
Hardness of tread (D) | 65 Shore D |