Basetech
POO075x25-Ø8
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Polypropylene |
---|---|
Tread material | Identical with wheel body |
Bearing | Plain bearing |
Tread | Hard tread |
Wheel diameter | 75 mm |
Tread width | 25 mm |
Axle hole diameter | 8 mm |
Hub length | 26.5 mm |
Hardness of tread (D) | 65 Shore D |
Core attributes
Product name | Basetech |
---|---|
Product type | Wheel |
Standard | EN12530 - Devices Castors |
Load capacity at 3 km/h | 50 KG |
Load capacity Static | 100 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall weight | 0.05 KG |