Basetech
POO065x30-Ø12 RAL9011
Core attributes
Applications | Hardware Dealer |
---|---|
Product name | Basetech |
Product type | Wheel |
Standard | EN12532 - Transport Equipment |
Load capacity at 3 km/h | 120 KG |
Load capacity at 4 km/h | 120 KG |
Load capacity Static | 240 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall weight | 0.05 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Polypropylene |
---|---|
Tread material | Identical with wheel body |
Bearing | Plain bearing |
Tread | Hard tread |
Wheel diameter | 65 mm |
Tread width | 30 mm |
Axle hole diameter | 12.1 mm |
Hub length | 34.5 mm |
Hardness of tread (D) | 65 Shore D |