Basetech
POI050x20-Ø6
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Polypropylene |
---|---|
Tread material | Identical with wheel body |
Bearing | Plain bearing with spacer tube |
Tread | Hard tread |
Wheel diameter | 50 mm |
Tread width | 20 mm |
Axle hole diameter | 6.1 mm |
Hub length | 21.7 mm |
Hardness of tread (D) | 65 Shore D |
Core attributes
Product name | Basetech |
---|---|
Product type | Wheel |
Standard | EN12530 - Devices Castors |
Load capacity at 3 km/h | 35 KG |
Load capacity Static | 70 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall weight | 0.02 KG |