Basetech
POI 038x20-Ø6,1 HL21,5
Core attributes
Applications | Hardware Dealer |
---|---|
Product name | Basetech |
Standard | EN12530 - Devices Castors |
Load capacity at 3 km/h | 35 KG |
Load capacity Static | 70 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall weight | 0.01 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Polypropylene |
---|---|
Tread material | Identical with wheel body |
Bearing | Plain bearing with spacer tube |
Tread | Hard tread |
Wheel color | Graphite black (RAL9011) |
Wheel diameter | 38 mm |
Tread width | 20 mm |
Axle hole diameter | 6 mm |
Hub length | 21.5 mm |
Wheel width | 20 mm |
Hardness of tread (D) | 65 Shore D |