Alpha
3478UVH080P62
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Steel sheet, heavy |
---|---|
Fork shape | Broad |
Color | Blue passivated |
Wheel
Body material | Polyamide |
---|---|
Tread material | Solid rubber, black |
Bearing | Plain bearing |
Tread | Soft tread |
Wheel color | Graphite black (RAL9011) |
Wheel diameter | 80 mm |
Tread width | 35 mm |
Wheel width | 35 mm |
Hardness of tread (A) | 90 Shore A |
Hardness of tread (D) | 39 Shore D |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate length | 103 mm |
Plate width | 85 mm |
Plate hole length (Minimum) | 77 mm |
Plate hole length (Maximum) | 60 mm |
Plate hole width (Minimum) | 77 mm |
Plate hole width (Maximum) | 80 mm |
Plate hole diameter | 9 mm |
Core attributes
Product name | Alpha |
---|---|
Product type | Fixed castor |
Standard | EN12532 - Transport Equipment |
Load capacity at 3 km/h | 100 KG |
Load capacity at 4 km/h | 100 KG |
Load capacity Static | 200 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 80 °C |
Overall height | 108 mm |
Overall width | 85 mm |
Overall weight | 0.49 KG |