Alpha
3470DVR125R05-20x45
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Steel sheet, heavy |
---|---|
Fork shape | Broad |
Swivel bearing | Two ball races |
Offset | 40 mm |
Swivel radius | 102.5 mm |
Swivel Interference | 205 mm |
Wheel
Body material | Sheet Steel |
---|---|
Tread material | Solid rubber, black |
Bearing | Roller bearing |
Tread | Soft tread |
Wheel diameter | 125 mm |
Tread width | 37 mm |
Hardness of tread (A) | 85 Shore A |
Fitting
Fitting type | Solid stem, round |
---|---|
Bolt diameter | 20 mm |
Bolt length | 45 mm |
Core attributes
Product name | Alpha |
---|---|
Product type | Swivel castor |
Standard | EN12532 - Transport Equipment |
Load capacity at 3 km/h | 70 KG |
Load capacity at 4 km/h | 70 KG |
Load capacity Static | 320 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall height | 158 mm |
Overall weight | 1.31 KG |