Alpha
3430POO065P60-95x70
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Steel sheet, heavy |
---|---|
Fork shape | Broad |
Swivel bearing | One ball race |
Color | Blue passivated |
Offset | 22 mm |
Swivel radius | 54.5 mm |
Swivel Interference | 109 mm |
Dome diameter | 65 mm |
Wheel
Body material | Polypropylene |
---|---|
Tread material | Identical with wheel body |
Bearing | Plain bearing |
Tread | Hard tread |
Wheel color | Graphite black (RAL9011) |
Wheel diameter | 65 mm |
Tread width | 30 mm |
Wheel width | 30 mm |
Hardness of tread (D) | 65 Shore D |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate length | 95 mm |
Plate width | 70 mm |
Plate hole length (Minimum) | 45 mm |
Plate hole length (Maximum) | 52 mm |
Plate hole width (Minimum) | 66.5 mm |
Plate hole width (Maximum) | 77 mm |
Plate hole diameter | 8 mm |
Core attributes
Product name | Alpha |
---|---|
Product type | Swivel castor |
Standard | EN12532 - Transport Equipment |
Load capacity at 3 km/h | 120 KG |
Load capacity at 4 km/h | 120 KG |
Load capacity Static | 240 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall height | 83 mm |
Overall width | 65 mm |
Overall weight | 0.4 KG |