Alpha
3430POI058P60-80x60
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Steel sheet, heavy |
---|---|
Fork shape | Broad |
Swivel bearing | One ball race |
Color | Blue passivated |
Offset | 21 mm |
Swivel radius | 50 mm |
Swivel Interference | 100 mm |
Dome diameter | 50.5 mm |
Wheel
Body material | Polypropylene |
---|---|
Tread material | Identical with wheel body |
Bearing | Plain bearing with spacer tube |
Tread | Hard tread |
Wheel color | Graphite black (RAL9011) |
Wheel diameter | 58 mm |
Tread width | 28 mm |
Wheel width | 28 mm |
Hardness of tread (D) | 65 Shore D |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate length | 80 mm |
Plate width | 60 mm |
Plate hole length (Maximum) | 40 mm |
Plate hole width (Maximum) | 60 mm |
Plate hole diameter | 7.5 mm |
Core attributes
Product name | Alpha |
---|---|
Product type | Swivel castor |
Standard | EN12532 - Transport Equipment |
Load capacity at 3 km/h | 100 KG |
Load capacity at 4 km/h | 100 KG |
Load capacity Static | 200 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall height | 76 mm |
Overall width | 50 mm |
Overall weight | 0.27 KG |