Alpha stainless
8470UFC100P62
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
Applications | Catering, Industrial Consumer, Machinery & Workshop Equipment, Professional Cleaning Carts |
---|---|
Product name | Alpha stainless |
Product type | Swivel castor |
Special features | Stainless |
Standard | EN12532 - Transport Equipment |
Load capacity at 3 km/h | 160 KG |
Load capacity at 4 km/h | 160 KG |
Load capacity Static | 320 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 80 °C |
Overall height | 128 mm |
Overall weight | 0.86 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Stainless steel, heavy |
---|---|
Fork shape | Broad |
Swivel bearing | Two ball races |
Offset | 41 mm |
Swivel radius | 91 mm |
Swivel Interference | 182 mm |
Wheel
Body material | Polyamide |
---|---|
Tread material | Elastic tire, non-marking, vulcanized |
Bearing | Precision ball bearing, stainless |
Tread | Soft tread |
Wheel diameter | 100 mm |
Tread width | 34 mm |
Hardness of tread (A) | 64 Shore A |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate length | 105 mm |
Plate width | 85 mm |
Plate hole length (Minimum) | 77 mm |
Plate hole length (Maximum) | 80 mm |
Plate hole width (Maximum) | 60 mm |
Plate hole diameter | 9 mm |