Alpha central
3476UFP200P67 OH240 brake-asm
Core attributes
Applications | Automotive, Machinery & Workshop Equipment, Retail Logistics |
---|---|
Product name | Alpha central |
Product type | Swivel castor with central, total lock |
Standard | EN12532 - Transport Equipment |
Load capacity at 3 km/h | 300 KG |
Load capacity at 4 km/h | 300 KG |
Load capacity at 6 km/h | 250 KG |
Load capacity Static | 600 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 80 °C |
Overall height | 240 mm |
Overall width | 99 mm |
Overall weight | 3.13 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Steel sheet, heavy |
---|---|
Fork shape | Broad |
Swivel bearing | Two ball races |
Color | Blue passivated |
Offset | 55 mm |
Swivel radius | 143.5 mm |
Swivel Interference | 287 mm |
Dome diameter | 96 mm |
Wheel
Body material | Polyamide |
---|---|
Tread material | Elastic tire, non-marking, vulcanized |
Bearing | Precision ball bearing |
Tread | Soft tread |
Wheel color | Silver grey (RAL7001) |
Wheel diameter | 200 mm |
Tread width | 46 mm |
Wheel width | 46 mm |
Hardness of tread (A) | 63 Shore A |
Fitting
Fitting type | Plate with central locking |
---|---|
Plate length | 176 mm |
Plate width | 112 mm |
Plate hole length (Maximum) | 77.5 mm |
Plate hole width (Maximum) | 105 mm |
Plate hole diameter | 13 mm |