Agila
2477PJO075P40
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Steel sheet, medium |
---|---|
Fork shape | Broad |
Swivel bearing | Two ball races |
Color | Blue passivated |
Offset | 24 mm |
Swivel radius | 80 mm |
Swivel Interference | 160 mm |
Dome diameter | 43 mm |
Wheel
Body material | Polypropylene |
---|---|
Tread material | Thermoplastic rubber |
Bearing | Plain bearing |
Tread | Soft tread |
Wheel color | Silver grey (RAL7001) |
Wheel diameter | 75 mm |
Tread width | 25 mm |
Wheel width | 25 mm |
Hardness of tread (A) | 87 Shore A |
Fitting
Fitting type | Square plate |
---|---|
Plate length | 60 mm |
Plate width | 60 mm |
Plate hole length (Minimum) | 38 mm |
Plate hole length (Maximum) | 48 mm |
Plate hole width (Minimum) | 38 mm |
Plate hole width (Maximum) | 48 mm |
Plate hole diameter | 6.3 mm |
Core attributes
Product name | Agila |
---|---|
Product type | Swivel castor with total lock |
Standard | EN12530 - Devices Castors |
Load capacity at 3 km/h | 75 KG |
Load capacity Static | 150 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall height | 100 mm |
Overall width | 43 mm |
Overall weight | 0.3 KG |