Agila
2477DIK075R07-Ø19-21,5
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Steel sheet, medium |
---|---|
Fork shape | Broad |
Swivel bearing | Two ball races |
Offset | 24 mm |
Swivel radius | 80 mm |
Swivel Interference | 160 mm |
Wheel
Body material | Sheet Steel |
---|---|
Tread material | Solid rubber, non-marking |
Bearing | Cone ball bearing |
Tread | Soft tread |
Wheel diameter | 75 mm |
Tread width | 25 mm |
Hardness of tread (A) | 80 Shore A |
Fitting
Fitting type | Synthetic expander, round |
---|---|
Expander fitting (Minimum) | 19 mm |
Expander fitting (Maximum) | 21.5 mm |
Core attributes
Product name | Agila |
---|---|
Product type | Swivel castor with total lock |
Standard | EN12530 - Devices Castors |
Load capacity at 3 km/h | 55 KG |
Load capacity Static | 110 KG |
Temperature range (Minimum) | -10 °C |
Temperature range (Maximum) | 40 °C |
Overall height | 103 mm |
Overall weight | 0.53 KG |