Agila light
1475POO050P30-11
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Performance
Attrition | Abrasion resistance excellent |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise well |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Fork shape | Broad |
---|---|
Material | Steel sheet, light |
Offset | 25 mm |
Swivel Interference | 128 mm |
Swivel bearing | Two ball races |
Swivel radius | 64 mm |
Wheel
Bearing | Plain bearing |
---|---|
Body material | Polypropylene |
Diameter | 50 mm |
Hardness of tread (D) | 65 Shore D |
Tread | Hard tread |
Tread material | Identical with wheel body |
Tread width | 18 mm |
Wheel diameter | 50 mm |
Fitting
Fitting type | Bolt hole |
---|
Core attributes
Load capacity Static | 80 KG |
---|---|
Load capacity at 3 km/h | 40 KG |
Overall height | 70 mm |
Overall weight | 0.1 KG |
Product name | Agila light |
Product type | Swivel castor with wheel brake |
Standard | EN12530 - Devices Castors |