Agila light
1470POO050P30-11
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Steel sheet, light |
---|---|
Fork shape | Broad |
Swivel bearing | Two ball races |
Color | Blue passivated |
Offset | 25 mm |
Swivel radius | 50 mm |
Swivel Interference | 100 mm |
Dome diameter | 41 mm |
Wheel
Body material | Polypropylene |
---|---|
Tread material | Identical with wheel body |
Bearing | Plain bearing |
Tread | Hard tread |
Wheel color | Graphite black (RAL9011) |
Wheel diameter | 50 mm |
Tread width | 18 mm |
Wheel width | 18 mm |
Hardness of tread (D) | 65 Shore D |
Fitting
Fitting type | Bolt hole |
---|---|
Bolt hole diameter | 11 mm |
Core attributes
Product name | Agila light |
---|---|
Product type | Swivel castor |
Standard | EN12530 - Devices Castors |
Load capacity at 3 km/h | 40 KG |
Load capacity Static | 80 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall height | 70 mm |
Overall width | 44 mm |
Overall weight | 0.16 KG |