Agila light
1470PAO050P40
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Performance
Attrition | Abrasion resistance very good |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise well |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Color | Blue passivated |
---|---|
Dome diameter | 41 mm |
Fork shape | Broad |
Material | Steel sheet, light |
Offset | 25 mm |
Swivel Interference | 100 mm |
Swivel bearing | Two ball races |
Swivel radius | 50 mm |
Width | 44 mm |
Wheel
Bearing | Plain bearing |
---|---|
Body material | Polypropylene |
Diameter | 50 mm |
Hardness of tread (A) | 91 Shore A |
Hardness of tread (D) | 40 Shore D |
Tread | Soft tread |
Tread material | Polyurethane, injected |
Tread width | 19 mm |
Wheel diameter | 50 mm |
Wheel width | 19 mm |
Fitting
Fitting type | Square plate |
---|---|
Plate hole diameter | 6.3 mm |
Plate hole length (Maximum) | 48 mm |
Plate hole length (Minimum) | 38 mm |
Plate hole width (Maximum) | 48 mm |
Plate hole width (Minimum) | 38 mm |
Plate length | 60 mm |
Plate width | 60 mm |
Core attributes
Load capacity Static | 80 KG |
---|---|
Load capacity at 3 km/h | 40 KG |
Overall height | 70 mm |
Overall weight | 0.18 KG |
Overall width | 44 mm |
Product name | Agila light |
Product type | Swivel castor |
Standard | EN12530 - Devices Castors |