Accessory
S70-8x15 / 10
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Corrosion resistance | Corrosion resistance well |
---|
Corrosion resistance |
---|
Fitting
Fitting type | Threaded stem with hexagon neck, top |
---|---|
Stem length | 15 mm |
Core attributes
Load capacity Static | 100 KG |
---|---|
Load capacity at 3 km/h | 50 KG |
Overall height | 6 mm |
Overall weight | 0.03 KG |
Product name | Accessory |
Product type | Accessory |