Accessory
R47-32-35
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Fitting
Expander fitting (Minimum) | 32 mm |
---|---|
Expander fitting (Maximum) | 35 mm |
Core attributes
Product name | Accessory |
---|---|
Temperature range (Minimum) | -10 °C |
Temperature range (Maximum) | 40 °C |
Overall weight | 0.17 KG |